Faucet Tee Pre-Seal Core Joint for Device Connection - Insulation Type, Z Series, Faucet Z (CK Metals)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
P-ZT-20-CC
P-ZT-20X15-CC
P-ZT-25X15-CC
P-ZT-25X20-CC
Part NumberVolume DiscountDays to Ship Connection Type Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw) Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2

6 Days or more

Screw⇔Screw Same Diameter・Different Type---3/4B(20A)-

6 Days or more

Screw⇔Screw Different DiameterRc3/4B(20A)Rc3/4B(20A)1/2B(15A)

6 Days or more

Screw⇔Screw Different DiameterRc1B(25A)Rc1B(25A)1/2B(15A)

6 Days or more

Screw⇔Screw Different DiameterRc1B(25A)Rc1B(25A)3/4B(20A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape Qi
Connection Thread Type M1 Rc Surface Treatment Paint Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support