Adapter Socket Pre-Seal Core Joint for Device Connection - Insulation Type, Z Series, Male Adapter ZM Type (CK Metals)

Edit Part Configuration

Part Number

Configured Part Number is shown.

P-ZMS-20X15-CC

Part Number
P-ZMS-20X15-CC
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket (Male adapter) Connection Thread Type M1 Rc Connection Thread Type M2 R
Thread Nominal M1 3/4B(20A) Thread Nominal M2 1/2B(15A) Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part P-ZMS-20X15-CC in the Adapter Socket Pre-Seal Core Joint for Device Connection - Insulation Type, Z Series, Male Adapter ZM Type (CK Metals) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support