Class ZF Socket Pre-Seal Core Fitting - Insulation Type, Z Series, Female Adapter (CK Metals)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
P-ZFS-15-CC
P-ZFS-20-CC
P-ZFS-25-CC
P-ZFS-32-CC
P-ZFS-40-CC
P-ZFS-50-CC
Part NumberVolume DiscountDays to Ship Thread Nominal M1

6 Days or more

1/2B(15A)

6 Days or more

3/4B(20A)

6 Days or more

1B(25A)

6 Days or more

1 1/4B(32A)

6 Days or more

1 1/2B(40A)

6 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket (female adapter) Connection Thread Type M1 Rc Surface Treatment Paint
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Tech Support