• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

PC Core Fittings - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Female Adapter Elbow

Part Number

Configured Part Number is shown.

Part Number
PC-ZFL-20
PC-ZFL-20X15
Part NumberVolume DiscountDays to Ship Connection Type Thread Nominal M2

6 Days or more

Screw⇔Screw Same Diameter・Different Type-

6 Days or more

Screw⇔Screw Different Diameter1/2B(15A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connecting Shape 90° Elbow (Female Adapter)
Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A) Surface Treatment Resin Coating
Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support