Transparent PC Core Fittings (TPC) - for Lining Steel Pipe Connection - Reducing Socket

Part Number

Configured Part Number is shown.

Part Number
TPC-RS-20X15
TPC-RS-25X15
TPC-RS-25X20
TPC-RS-32X20
TPC-RS-32X25
TPC-RS-40X20
TPC-RS-40X25
TPC-RS-40X32
TPC-RS-50X20
TPC-RS-50X25
TPC-RS-50X32
TPC-RS-50X40
TPC-RS-65X50
TPC-RS-80X50
TPC-RS-80X65
TPC-RS-100X80
TPC-RS-125X100
Part NumberVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

6 Days or more

3/4B(20A)1/2B(15A)

6 Days or more

1B(25A)1/2B(15A)

6 Days or more

1B(25A)3/4B(20A)

6 Days or more

1 1/4B(32A)3/4B(20A)

6 Days or more

1 1/4B(32A)1B(25A)

6 Days or more

1 1/2B(40A)3/4B(20A)

6 Days or more

1 1/2B(40A)1B(25A)

6 Days or more

1 1/2B(40A)1 1/4B(32A)

6 Days or more

2B(50A)3/4B(20A)

6 Days or more

2B(50A)1B(25A)

6 Days or more

2B(50A)1 1/4B(32A)

6 Days or more

2B(50A)1 1/2B(40A)

6 Days or more

2 1/2B(65A)2B(50A)

6 Days or more

3B(80A)2B(50A)

6 Days or more

3B(80A)2 1/2B(65A)

6 Days or more

4B(100A)3B(80A)

6 Days or more

5B(125A)4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Resin Coating Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining Presence (epoxy lining)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support