Transparent PC Core Fittings (TPCZ) - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Tee

Part Number

Configured Part Number is shown.

TPC-ZT-25X15

Part Number
TPC-ZT-25X15
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Qi Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 1B(25A) Connection Thread Type M2 Rc Thread Nominal M1 1B(25A)
Thread Nominal M2 1/2B(15A) Surface Treatment Resin Coating Applicable Fluid Water
Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting Interior Resin Lining Presence (epoxy lining)

Please check the type/dimensions/specifications of the part TPC-ZT-25X15 in the Transparent PC Core Fittings (TPCZ) - for Fixture Connection - Fitting for Prevention of Contact Between Dissimilar Metals - Water Faucet Tee series.

Additional Products in this Category

Tech Support