• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Multi 1 Aluminum 3-Layer Pipe System - Elbow Male Adapter m

Part Number

Configured Part Number is shown.

Part Number
MLT-LO13R6
MLT-LO16R6
Part NumberVolume DiscountDays to Ship Applicable Tube Size Resin Tube/Equipment Side (S) Size

6 Days or more

13-R3/413×20A

6 Days or more

16-R3/416×20A

Loading...

  1. 1

Basic Information

Types Fitting Material Bronze Applicable Fluids Water / Air
Types of connection Pipe⇔Pipe, same diameters Types of connection, Screw, pipe direction 90° Elbow Applicable Pipe Material Polyethylene / Polybutene
Max. Operating Pressure(MPa) 1 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support