Thermalloy T Type, Plate (S65X100X29T-30/8P)

Edit Part Configuration

Part Number

Configure to get your Part Number

S65X100X29T-30/8P

Part Number
S65X100X29T-30/8P
Part NumberVolume DiscountDays to Ship RoHSMetal Material Material Symbol Vertical
(mm)
lateral
(mm)
Thickness
(mm)
Operating Temperature
(℃)
Maximum Surface Pressure
(N/mm2)
Maximum slip speed
(m/s)

23 Days or more

-Lead Bronze System30/8P6510029-50~+200490.02

Loading...

  1. 1

Basic Information

The kind of shape Rectangle Material Metal system

Please check the type/dimensions/specifications of the part S65X100X29T-30/8P in the Thermalloy T Type, Plate series.

Products like this...

Part Number
S65X100X14T-144SB12W
S65X100X14T-144SB6
S65X100X14T-144SB6W
S65X100X29T-653NC8W
S65X100X29T-831FN10W
S65X100X29T-963/8W
Part NumberVolume DiscountDays to Ship RoHSMetal Material Material Symbol Vertical
(mm)
lateral
(mm)
Thickness
(mm)
Operating Temperature
(℃)
Maximum Surface Pressure
(N/mm2)
Maximum slip speed
(m/s)

23 Days or more

10Special Bronze144SB12W6510014-200~+3502.91

23 Days or more

10Bronze Based144SB66510014-50~+200490.02

23 Days or more

10Special Bronze144SB6W6510014-200~+35039.20.02

23 Days or more

10Ni-Copper-Iron653NC8W6510029~+55019.60.04

23 Days or more

10Iron-Ni831FN10W6510029~+70039.20.02

23 Days or more

10Ferrous963/8W6510029~+60019.60.04

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support