• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 2/24/2018 to 9:30 a.m. 2/25/2018 (EST) We apologize for the inconvenience.

High-Purity Gas System Fittings - CVC - Gasket

High-Purity Gas System Fittings - CVC - Gasket

Material: SUS316, nominal diameters: 1/8B(6A), 1/4B(8A), 1/2B(15A), 3/4B(20A)
· Working fluid: air, gas

Part Number

Configured Part Number is shown.

Part Number
CVC2-G-NI
CVC4-G-316LE
CVC4-G-NI
CVC8-G-316LE
CVC8-G-NI
CVC12-G-NI
Part NumberVolume DiscountDays to Ship Material Nominal Dia. Internal Diameter E
(mm)

Quote

Nickel1/8B(6A)2.30

Quote

[Stainless Steel] Stainless Steel (SUS316LE)1/4B(8A)5.60

Quote

Nickel1/4B(8A)5.60

Quote

[Stainless Steel] Stainless Steel (SUS316LE)1/2B(15A)11.20

Quote

Nickel1/2B(15A)11.20

Quote

Nickel3/4B(20A)17.00

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Gasket (Gasket fittings) Surface Treatment No
Applicable Fluid Air / Gas Grade Electrolytic Polishing Finishing Variety Gasket

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support