Stainless Steel Universal L-shaped Hardware (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F-821
F-822
F-823
Part NumberVolume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Length C
(mm)

5 Days or more

408030

4 Days or more

6012040

5 Days or more

9018050

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Thickness(mm) 3
Screw Hole Diameter(φ) 4 Material 304 Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support