#330 Stainless Steel Angle Bracket (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F-831
F-832
F-833
F-834
F-835
F-836
F-837
F-838
F-839
Part NumberVolume DiscountDays to Ship Length A
(mm)
Length B
(mm)

5 Days or more

3535

5 Days or more

4545

5 Days or more

6060

5 Days or more

7575

5 Days or more

9090

5 Days or more

105105

5 Days or more

120120

5 Days or more

150150

5 Days or more

180180

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Length C(mm) 30
Thickness(mm) 3 Screw Hole Diameter(φ) 4.5 Material 304 Stainless Steel
Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support