Long Angle Type (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F-851
F-852
Part NumberVolume DiscountDays to Ship Length C
(mm)

4 Days or more

100

4 Days or more

150

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Length A(mm) 20
Length B(mm) 20 Thickness(mm) 2 Screw Hole Diameter(φ) 3
Material Iron Finish Bright Chromate Plating finishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support