Aluminum Angle Type (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F-871
F-872
F-873
F-874
Part NumberVolume DiscountDays to Ship Length C
(mm)

4 Days or more

60

5 Days or more

90

5 Days or more

120

4 Days or more

150

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Length A(mm) 30
Length B(mm) 30 Thickness(mm) 3 Screw Hole Diameter(φ) 5
Material Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support