Power LL Shaped (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
00016881
00016882
00016883
00016884
00016885
00016886
Part NumberVolume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Length C
(mm)

5 Days or more

10010030

5 Days or more

15015030

5 Days or more

20020030

5 Days or more

10010040

5 Days or more

15015040

5 Days or more

20020040

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Thickness(mm) 3
Screw Hole Diameter(φ) 5 Material Iron Finish Bright Chromate Plating finishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support