Stainless Steel Shelf Bracket (for Shelf Placement)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F-971
F-972
F-973
F-974
Part NumberVolume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Bis Used

5 Days or more

45453.1×16

5 Days or more

60603.1×16

5 Days or more

1051053.1×20

5 Days or more

1201203.1×20

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Length C(mm) 30
Thickness(mm) 3 Material 304 Stainless Steel Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support