Bright Chromate T-shaped【4-6 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
Q-009
Q-010
Q-011
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Length C
(mm)
Thickness
(mm)

6 Pieces Per Package

5 Days or more

4739111

6 Pieces Per Package

5 Days or more

5750131

4 Pieces Per Package

5 Days or more

6753.5151.1

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Stripe Hard Ironmongery Plate Bis Used 2.1×10
Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support