Stainless Steel, T Type【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
Q-032
Q-033
Q-034
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Length C
(mm)
Thickness
(mm)
Bis Used

2 Pieces Per Package

5 Days or more

46.539110.92.1×10

2 Pieces Per Package

5 Days or more

5750130.92.4×13

2 Pieces Per Package

5 Days or more

67531512.7×16

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Stripe Hard Ironmongery Plate Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support