Color Two-directional Type【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
QY-062
QY-063
QY-064
QY-082
QY-083
QY-084
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length A
(mm)
Length B
(mm)
Length C
(mm)
Thickness
(mm)
Bis Used Collar

2 Pieces Per Package

5 Days or more

252580.5SpikeBlack

2 Pieces Per Package

5 Days or more

41411312.4×13Black

2 Pieces Per Package

5 Days or more

52521512.7×16Black

2 Pieces Per Package

5 Days or more

252580.5SpikeWhite

2 Pieces Per Package

5 Days or more

41411312.4×13White

2 Pieces Per Package

5 Days or more

52521512.7×16White

Loading...

  1. 1

Basic Information

Types Joint Hardware for Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support