Handrail - palm

Edit Part Configuration

Part Number

Configured Part Number is shown.

00097302

Part Number
00097302
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

Pipe · Pipe Bracket · Handrail · Barrier-Free Product Types Handrail pipe Material Body · Cover/Natural Wood Wall Mounting Fitting/Steel Plate Thickness(mm) 20
Collar Light Oak

Please check the type/dimensions/specifications of the part 00097302 in the Handrail - palm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support