Opening-Prevention Catch (for Shelving Doors)

Opening-Prevention Catch (for Shelving Doors)

[Product Information]
· Type: Special forms
· Length (mm): 55
· Width (mm): 37.5
· Mounting method: Surface fit
· Operating environment: Standard
· Main body material: Stainless steel
· Main body surface treatment: Other

Edit Part Configuration

Part Number

Configured Part Number is shown.

J-531

Part Number
J-531
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Type Special Forms Retaining Force(N) - Length(mm) 55
Width(mm) 37.5 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Stainless Steel Main Body Surface Treatment Others

Please check the type/dimensions/specifications of the part J-531 in the Opening-Prevention Catch (for Shelving Doors) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support