Aluminum Spinner

Aluminum Spinner

[Product information]
· Type: Magnetic
· Magnet shape type: Round shape
· Mounting method: Surface fit
· Magnet rectangular mounting surface: B
· Attraction board: Yes
· Operating environment: Standard
· Main body material: Plastic
· Main body surface treatment: None
· Attraction board surface material: Steel
· Attraction board surface treatment: No
· Magnet material: Ferrite
· Magnet surface treatment: No

Edit Part Configuration

Part Number

Configured Part Number is shown.

J-550

Part Number
J-550
Part NumberVolume DiscountDays to Ship Part Name

5 Days or more

AlpinaP25 (White)

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Round shape Retaining Force(N) -
Length(mm) 37 Width(mm) 21~25 Mounting Method Imposition
Mounting Hole Dia. D(mm) - Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Plastic Main Body Surface Treatment No
Attraction Plate Surface Material Steel Attraction Plate Surface Treatment No Magnet Material Ferrite
Magnet Surface Treatment No

Please check the type/dimensions/specifications of the part J-550 in the Aluminum Spinner series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support