SUS Gutter Band (for VP Pipe)/SUS Gutter Leg

Part Number

Configured Part Number is shown.

Part Number
245-270
245-271
245-273
245-274
245-284
Part NumberVolume DiscountDays to Ship Tube Outer Diameter
(mm)
Applicable Pipe Type Pipe Outer Diameter A
(mm)
Size B
(mm)
Size P1
(mm)
Size D
(mm)
Size C
(mm)

7 Days

20~Less than 30Vinyl Chloride Pipe2257.225.22845

7 Days

20~Less than 30Vinyl Chloride Pipe2659.227.23245

7 Days

30~Less than 40Vinyl Chloride Pipe3865.233.24445

7 Days

40~Less than 50Vinyl Chloride Pipe4870.238.25445

7 Days

--12061403424

Loading...

  1. 1

Basic Information

Types Vertical band Material 304 Stainless Steel Surface Treatment BA Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support