Sign, NB-1 (Shirokuma)

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
NB-1-1
NB-1-2
NB-1-3
NB-1-4
NB-1-5
NB-1-6
NB-1-7
NB-1-8
NB-1-9
NB-1-10
NB-1-11
NB-1-12
NB-1-13
NB-1-14
NB-1-15
NB-1-16
NB-1-17
NB-1-18
NB-1-19
Part NumberVolume DiscountDays to Ship Application Shape Content

4 Days

Powder Room, Dressing Room, TOILET[Horizontal Type] Horizontal TypePowder Room

4 Days

Powder Room, Dressing Room, TOILET[Horizontal Type] Horizontal TypeThe restroom

4 Days

Powder Room, Dressing Room, TOILET[Horizontal Type] Horizontal TypeTOILET

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypePresident's office

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeOffice

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeDrawing Room

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeBathroom

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeOFFICE

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypePRIVATE

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeTELEPHONE

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeMembers Only (horizontal)

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)VerticalMembers Only (vertical)

4 Days

Emergency exit, fire, fire extinguisher, non-smoking, safety, etc[Horizontal Type] Horizontal TypeNO SMOKING

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeConference Room

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeLocker Room

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeHot-water Service Room

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeHot Water Room

4 Days

Nameplate(Conference Room, Drawing Room, Etc.)[Horizontal Type] Horizontal TypeLocker Room

5 Days

Plain[Horizontal Type] Horizontal TypePlain

Loading...

  1. 1

Basic Information

Usage Patterns Double-sided Tape Size (Lateral)(mm) 40 Size (Longitudinal)(mm) 200
Adhesive Tape Available Material Brass Color・Finish Gold

Additional Products in this Category

Customers Who Viewed This Item Also Viewed