Sign NS-3 (Shirokuma)

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
NS-3-1
NS-3-2
NS-3-3
NS-3-4
NS-3-5
NS-3-6
Part NumberVolume DiscountDays to Ship Application Content

5 Days

Powder Room, Dressing Room, TOILETMen

5 Days

Powder Room, Dressing Room, TOILETWomen

5 Days

Powder Room, Dressing Room, TOILETMen/Women

5 Days

Disabled People, Wheelchair Mark, Etc.Wheelchairs

5 Days

Warning and Guidance SignsArrow

4 Days

Emergency exit, fire, fire extinguisher, non-smoking, safety, etcNo smoking mark

Loading...

  1. 1

Basic Information

Usage Patterns Double-sided Tape Shape Square Size (Lateral)(mm) 110
Size (Longitudinal)(mm) 110 Adhesive Tape Available Material Stainless Steel
Color・Finish Mirror Surface Finishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed