Sign, NS-301 (Shirokuma)

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
NS-301-0
NS-301-1
NS-301-2
NS-301-3
NS-301-4
NS-301-5
Part NumberVolume DiscountDays to Ship Application Content

5 Days

PlainPlain

5 Days

Emergency exit, fire, fire extinguisher, non-smoking, safety, etcNO SMOKING

5 Days

Warning and Guidance SignsKeep out

5 Days

Emergency exit, fire, fire extinguisher, non-smoking, safety, etcNo Fire

5 Days

Warning and Guidance SignsNo Parking

4 Days

Warning and Guidance SignsBe attention to the falling snow

Loading...

  1. 1

Basic Information

Usage Patterns Double-sided Tape Shape Vertical Size (Lateral)(mm) 90
Size (Longitudinal)(mm) 300 Adhesive Tape Available Material Stainless Steel
Color・Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed