Countersunk Screw Flat Head【20-110 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KO-16P
KO-20P
KO-25P
KO-30P
KO-35P
KO-40P
KO-50P
KO-60P
KO-65P
KO-75P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Length L (mm)

110 Pieces Per Package

7 Days or more

16

100 Pieces Per Package

7 Days or more

20

80 Pieces Per Package

7 Days or more

25

75 Pieces Per Package

7 Days or more

30

60 Pieces Per Package

7 Days or more

35

50 Pieces Per Package

4 Days or more

40

40 Pieces Per Package

7 Days or more

50

25 Pieces Per Package

7 Days or more

60

25 Pieces Per Package

7 Days or more

65

20 Pieces Per Package

7 Days or more

75

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Complete thread Material Steel
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Sales Unit Box/package Application Standard Screw Type Complete thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support