Long Eye Bolt

Part Number

Configured Part Number is shown.

Part Number
242-496
242-497
242-498
242-568
Part NumberVolume DiscountDays to Ship Thread Size (M) Length L (mm) Size A
(mm)
Size D
(mm)
Size E
(mm)
Load Capacity
(kgf)

4 Days or more

6603151650

7 Days or more

8603971980

7 Days or more

108050825150

7 Days or more

12100601030220

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment Gloss barrel polishing Thread Type Metric coarse
Tip Shape Flat End Unit of Sale Low Quantity Available beginning with 1 pc. Application Standard
Screw Type Complete thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support