Screw Bolt

Part Number

Configured Part Number is shown.

Part Number
242-495
242-567
Part NumberVolume DiscountDays to Ship Thread Size (M) Length L (mm) Size A
(mm)
Size D
(mm)
Load Capacity
(kgf)

7 Days or more

612235660

7 Days or more

813645890

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment Gloss barrel polishing Thread Type Metric coarse
Tip Shape Flat End Unit of Sale Low Quantity Available beginning with 1 pc. Application Standard
Screw Type Complete thread Size B(mm) 75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support