Aluminum Extrusion - M4 Series Heavyweight Class, AFS-2020-4 (NIC Autotec) (Part Numbers)

Aluminum Extrusion - M4 Series Heavyweight Class, AFS-2020-4 (NIC Autotec)

Basic Frame is the base of Alfa Frame. To design the shape and T groove at the standard size, can bolts or freely combine the standard bracket and accessories.

Edit Part Configuration

Part Number

Configure to get your Part Number

AFS-2020-4-BK-400

Part Number
AFS-2020-4-BK-400
Part NumberVolume DiscountDays to Ship RoHSSurface Finish Surface Treatment (Painting) Color Length
(mm)
Tapping

10 Days

10Black AnodizeMatte Clear Electrostatic PaintBlack400None

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x20 Frame Shape Square
Number of Extrusion Slots 1 Row Groove × 1 Row Groove Number of Grooved Surfaces 4-Side Slot Material 6063S-T5 (205) Aluminum Alloy

Additional Products in this Category

Customers Who Viewed This Item Also Viewed