Special Frame, SP Series, Flat Bar (H: 5 mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AFFB-01505-[15-2000/1]
AFFB-03005-[15-2000/1]
AFFB-04005-[15-2000/1]
AFFB-04505-[15-2000/1]
AFFB-06005-[15-2000/1]
AFFB-08005-[15-2000/1]
AFFB-09005-[15-2000/1]
AFFB-12005-[15-2000/1]
Part NumberVolume DiscountDays to Ship RoHSMaterial Width
(mm)
Length
(mm)

6 Days or more

106063S-T5 Aluminum Alloy1515 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy3015 ~ 2000

6 Days or more

106063S-T5 (205) Aluminum Alloy4015 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy4515 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy6015 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy8015 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy9015 ~ 2000

6 Days or more

106063S-T5 Aluminum Alloy12015 ~ 2000

Loading...

  1. 1

Basic Information

Surface Treatment Alumite Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrostatic Paint Height(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support