M8 Series AFB-4040 Bracket Frame

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AFB-4040-[15-3000/1]
AFB-4040-[15-3000/1]-[T,​W]
Part NumberVolume DiscountDays to Ship RoHSLength
(mm)
Tapping

6 Days or more

1015 ~ 3000None

6 Days or more

1015 ~ 3000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Material 6063S-T5 Aluminum Alloy Surface Treatment Alumite Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrostatic Paint

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support