Aluminum Extrusion Long Hinge, AHM-04

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AHM-04-[200-300/1]
AHM-04-[200-300/1]-BNH
AHM-04-[200-300/1]-BNHS
AHM-04-[301-400/1]
AHM-04-[301-400/1]-BNH
AHM-04-[301-400/1]-BNHS
AHM-04-[401-500/1]
AHM-04-[401-500/1]-BNH
AHM-04-[401-500/1]-BNHS
AHM-04-[501-600/1]
AHM-04-[501-600/1]-BNH
AHM-04-[501-600/1]-BNHS
AHM-04-[601-700/1]
AHM-04-[601-700/1]-BNH
AHM-04-[601-700/1]-BNHS
AHM-04-[701-800/1]
AHM-04-[701-800/1]-BNH
AHM-04-[701-800/1]-BNHS
AHM-04-[801-900/1]
AHM-04-[801-900/1]-BNH
AHM-04-[801-900/1]-BNHS
AHM-04-[901-1000/1]
AHM-04-[901-1000/1]-BNH
AHM-04-[901-1000/1]-BNHS
Part NumberVolume DiscountDays to Ship RoHSLength
(mm)
Option (Fastener Set) Options (Fastening Parts Set)

8 Days or more

10200 ~ 300-None

8 Days or more

10200 ~ 300-BNH (Material: Steel)

8 Days or more

10200 ~ 300-BNHS (Material: Stainless Steel)

8 Days or more

10301 ~ 400-None

8 Days or more

10301 ~ 400-BNH (Material: Steel)

8 Days or more

10301 ~ 400-BNHS (Material: Stainless Steel)

8 Days or more

10401 ~ 500-None

8 Days or more

10401 ~ 500-BNH (Material: Steel)

8 Days or more

10401 ~ 500-BNHS (Material: Stainless Steel)

8 Days or more

10501 ~ 600-None

8 Days or more

10501 ~ 600-BNH (Material: Steel)

8 Days or more

10501 ~ 600BNHS (Material: Stainless Steel)-

8 Days or more

10601 ~ 700NA-

8 Days or more

10601 ~ 700BNH (Material: Steel)-

8 Days or more

10601 ~ 700BNHS (Material: Stainless Steel)-

8 Days or more

10701 ~ 800NA-

8 Days or more

10701 ~ 800-BNH (Material: Steel)

8 Days or more

10701 ~ 800-BNHS (Material: Stainless Steel)

8 Days or more

10801 ~ 900-None

8 Days or more

10801 ~ 900-BNH (Material: Steel)

8 Days or more

10801 ~ 900-BNHS (Material: Stainless Steel)

8 Days or more

10901 ~ 1000-None

8 Days or more

10901 ~ 1000-BNH (Material: Steel)

8 Days or more

10901 ~ 1000-BNHS (Material: Stainless Steel)

Loading...

  1. 1

Basic Information

Type Aluminum Long Hinges Body Material 6063S-T5 Aluminum Alloy Surface Treatment Alumite Treatment
Allowable Load(N) 100 Compatible Extrusion Selection M4 Shape Surface Treatment (Painting) Clear Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support