Elbow (CF Flange Mounting x Rotation)

Elbow (CF Flange Mounting x Rotation)

[Features]
 Standard product offered exclusively through Misumi
 A ConFlat flange connection part for ultra-high vacuums.
Can be used for applications including support/extension fittings and piping etc.
 We are taking orders for designing and manufacturing unique shapes tailored to fit your operating environment.

Edit Part Configuration

Part Number

Configured Part Number is shown.

MHP-CF70E

Part Number
MHP-CF70E
Part NumberVolume DiscountDays to Ship RoHS

17 Days or more

10

Loading...

  1. 1

Basic Information

Types Fitting Fitting type Elbow Material 304 Stainless Steel
Flange Size (Call-outs) CF70 Pipe Outer Diameter B(φ) 38 Inner Dia. C(φ) 35
Surface Treatment Buffing (Outer Surface: #400 / #200)

Please check the type/dimensions/specifications of the part MHP-CF70E in the Elbow (CF Flange Mounting x Rotation) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support