Pulley Carabiner

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KP
KP-S
Part NumberVolume DiscountDays to Ship Vehicle Material The material of frames Rope Diameter Used
(mm)

5 Days or more

Aluminum AlloyLow Carbon Steel16

5 Days or more

303 Stainless Steel304 Stainless Steel16

Loading...

  1. 1

Basic Information

Types Carabiner Snap Hook Carabiner/snap hook details Have lock Wheel Width(mm) 34
Working Load 100kg

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support