Petit L-Type Hook

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HL-6
HL-8
HL-10
Part NumberVolume DiscountDays to Ship Thread Dia. Dimension B
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension H
(mm)
Compatible Drill Diameter
(mm)
Working Load Dimension t
(mm)

5 Days or more

M-610620301120kg2

5 Days or more

M-8118224012.550kg2

5 Days or more

M-101310225014.5100kg2

Loading...

  1. 1

Basic Information

Types Hook Material 304 Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support