1- And 2-Wheel Dual Use Mounting Platform (Horizontal Type 90 mm Dedicated Accessory) for Fixed Block

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
K90-17
K90-18
Part NumberVolume DiscountDays to Ship Material

8 Days or more

Iron (Bright Chromate Plating)

8 Days or more

Stainless steel (electrolytic polishing)

Loading...

  1. 1

Basic Information

Types Grooved wheels, Slider Dimension B(mm) 196 Specifications Base for Both 1 Wheel and 2 Wheel
Dimension D(mm) 94 Dimension L(mm) 226 Dimension A(mm) 132

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support