Link for A Single Pipe (for KA-50 Single Pipe)

Edit Part Configuration

Part Number

Configured Part Number is shown.

KA-50

Part Number
KA-50
Part NumberVolume DiscountDays to Ship Dimension S
(mm)

4 Days or more

50

Loading...

  1. 1

Basic Information

Types Carabiner Snap Hook Carabiner/snap hook details Have lock Material Iron
Surface Treatment Nickel Chromium Plating Dimension D(mm) 10 Dimension L(mm) 124
Working Load 140kg

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support