Two-way Link

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KA-50C
KA-50C8
Part NumberVolume DiscountDays to Ship Dimension L
(mm)
Dimension S
(mm)

5 Days or more

12350

5 Days or more

12550

Loading...

  1. 1

Basic Information

Types Carabiner Snap Hook Carabiner/snap hook details No Lock Material Low Carbon Steel
Dimension D(mm) 10 Working Load 27kg

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support