• MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read More

Stainless Steel Hex Socket Bolt 8 (Cap Screw) Tigges【100-500 Pieces Per Package】

Stainless Steel Hex Socket Bolt 8 (Cap Screw) Tigges

[Nominal M] 3, 4, 5, 6, 8, 10
[Material] Stainless Steel
[Surface Processing] None

(i)Caution

  • This is a representative image. See the product standards for details.
Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
CSHHB-SUS-M3-35
CSHHB-SUS-M4-25
CSHHB-SUS-M4-50
CSHHB-SUS-M5-45
CSHHB-SUS-M6-8
CSHHC-SUS-M3-20
CSHHC-SUS-M4-10
CSHHC-SUS-M4-15
CSHHC-SUS-M4-20
CSHHC-SUS-M8-15
CSHHC-SUS-M8-20
CSHHC-SUS-M10-20
CSHHD-SUS-M5-10
CSHHD-SUS-M5-12
CSHHD-SUS-M5-15
CSHHD-SUS-M5-20
CSHHD-SUS-M5-25
CSHHD-SUS-M6-10
CSHHD-SUS-M6-15
CSHHD-SUS-M6-18
CSHHD-SUS-M6-20
CSHHD-SUS-M6-25
CSHHD-SUS-M6-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)

200 Pieces Per Package

5 Days or more

10335

200 Pieces Per Package

5 Days or more

10425

200 Pieces Per Package

5 Days or more

10450

200 Pieces Per Package

5 Days or more

10545

200 Pieces Per Package

5 Days or more

1068

500 Pieces Per Package

5 Days or more

10320

500 Pieces Per Package

5 Days or more

10410

500 Pieces Per Package

4 Days or more

10415

500 Pieces Per Package

5 Days or more

10420

200 Pieces Per Package

5 Days or more

10815

200 Pieces Per Package

4 Days or more

10820

100 Pieces Per Package

5 Days or more

101020

500 Pieces Per Package

5 Days or more

10510

500 Pieces Per Package

5 Days or more

10512

500 Pieces Per Package

5 Days or more

10515

500 Pieces Per Package

5 Days or more

10520

200 Pieces Per Package

5 Days or more

10525

200 Pieces Per Package

5 Days or more

10610

200 Pieces Per Package

5 Days or more

10615

200 Pieces Per Package

5 Days or more

10618

200 Pieces Per Package

5 Days or more

10620

200 Pieces Per Package

5 Days or more

10625

200 Pieces Per Package

5 Days or more

10630

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box/package

Additional Products in this Category

Tech Support