Bolt with Hexagonal Hole EA949DE-5【80 Pieces Per Package】

Bolt with Hexagonal Hole EA949DE-5

【Product Specifications】
・Material-Iron
・Dim.…M5 x 15
・Qty. per unit…80

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949DE-5

Part Number
EA949DE-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

80 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DE-5 in the Bolt with Hexagonal Hole EA949DE-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support