Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-1100

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-1100

【Product Specifications】
・Unbrako
・Material-Alloy steel
・Tension strength-1300N/mm2
・Hardness-HRc38-43
・12.9 ISO898/1
・Dim.…M10 x 100
・Qty. per unit…1
・By size, the lemgth of screw is different from the photograph.

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949DJ-1100

Part Number
EA949DJ-1100
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DJ-1100 in the Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-1100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support