Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-2030

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-2030

【Product Specifications】
・Unbrako
・Material-Alloy steel
・12.9 ISO898/1
・Dim.…M12 x 30
・Qty. per unit…1

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949DJ-2030

Part Number
EA949DJ-2030
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DJ-2030 in the Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-2030 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support