Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-614【4 Pieces Per Package】

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-614

【Product Specifications】
・Unbrako
・Material-Alloy steel
・12.9 ISO898/1
・Dim.…M6 x 14
・Qty. per unit…4

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949DJ-614

Part Number
EA949DJ-614
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DJ-614 in the Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-614 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support