• Some customers who have registered individual account might be unable to log in. We truly apologize for the inconvenience. Please contact us via email or chat for further support.
  • MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read More

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-830【2 Pieces Per Package】

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-830

【Product Specifications】
・Unbrako
・Material-Alloy steel
・12.9 ISO898/1
・Dim.…M8 x 30
・Qty. per unit…2

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949DJ-830

Part Number
EA949DJ-830
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DJ-830 in the Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-830 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support