Hexagonal Hole Bolt EA949MA-1235【4 Pieces Per Package】

Hexagonal Hole Bolt EA949MA-1235

【Product Specifications】
・Material-Iron (BC)
・Dim.…M12 x 35
・Qty. per unit…4

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MA-1235

Part Number
EA949MA-1235
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MA-1235 in the Hexagonal Hole Bolt EA949MA-1235 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support