Hexagonal Hole Bolt EA949MA-312【11 Pieces Per Package】

Hexagonal Hole Bolt EA949MA-312

【Product Specifications】
・Material-Iron (BC)
・Dim.…M3 x 12
・Qty. per unit…11

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MA-312

Part Number
EA949MA-312
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

11 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MA-312 in the Hexagonal Hole Bolt EA949MA-312 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support