Hexagonal Hole Bolt [Stainless Steel] EA949MB-318【56 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-318

【Product Specifications】
・Material-Stainless steel
・Dim.…M3 x 18
・Qty. per unit…56

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MB-318

Part Number
EA949MB-318
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

56 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-318 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-318 series.

Additional Products in this Category

Tech Support