Hexagonal Hole Bolt [Stainless Steel] EA949MB-320【54 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-320

【Product Specifications】
・Material-Stainless steel
・Dim.…M3 x 20
・Qty. per unit…54

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MB-320

Part Number
EA949MB-320
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

54 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-320 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-320 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support