Hexagonal Hole Bolt [Stainless Steel] EA949MB-418【39 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-418

【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 18
・Qty. per unit…39

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MB-418

Part Number
EA949MB-418
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

39 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-418 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-418 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support