Anti-Loosening Hexagonal Hole Bolt [Stainless Steel] EA949MH-840【2 Pieces Per Package】

Anti-Loosening Hexagonal Hole Bolt [Stainless Steel] EA949MH-840

【Product Specifications】
・Material-Stainless steel
・With nut
・Dim.…M8 x 40
・Qty. per unit…2

Edit Part Configuration

Part Number

Configure to get your Part Number

EA949MH-840

Part Number
EA949MH-840
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MH-840 in the Anti-Loosening Hexagonal Hole Bolt [Stainless Steel] EA949MH-840 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support